FSHDMI08: Wide-Bandwidth Differential Signaling HDMI Switch

Description: The FSHDMI08 is a wide-bandwidth switch designed f...
  • The FSHDMI08 is a wide-bandwidth switch designed for routing HDMI link data, clock, and the relevant DDC and CEC control signals that support the data rate up to 1.65Gbps per channel for UXGA resolution. Applications include LCD TVs, DVD, set-top boxes, and notebook designs with multiple digital video interfaces. This switch allows the passage of HDMI link signals with ultra-low non-adjacent channel crosstalk and ultra-low off isolation. This is critical to minimize ghost images between active video sources in video applications. The wide bandwidth of this switch allows the high-speed differential signal to pass through with minimal additive skew and phase jitter. The pinout supports an HDMI standard-A connector PCB layout.
  • Features
    Applications
  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSHDMI08MTDX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Wide-Bandwidth Differential Signaling HDMI Switch
  • Package Type: TSSOP-56
  • Package Case Outline: 948BR
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Channels:
  • Number of Switches: 24 
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 4.3 
  • Package Type: TSSOP-56 
  • ON Semiconductor Full Web Site