FSUSB242: USB Type-C Port Protection Switch

Description: The FSUSB242 is a switch that provides high voltag...
  • The FSUSB242 is a switch that provides high voltage and surge protection for the HSD+/HSD- lines. Surge is an increasing concern for small form factor connectors such USB microB and USB Type-C™. This product will provide 2:1 switching while maintaining sufficient signal integrity so the USB 2.0 HS eye diagram can still be passed.
  • Features
  • Fully USB Data Port Protection
  • VDD 0 V− 5.5 V (12 V DC tolerant)
  • ±20 V DC Tolerance on HSD± Port
  • ±26 V IEC 64000−4−5 Surge Protection w/o External TVS
  • VDD Operating Range, 2.7 V−5.5 V
  • HSD RON: 5Ω Typical
  • CON = 5 pF Typical
  • Wide −3 dB Bandwidth: > 720 MHz
  • Low Power Operation: ICC < 10 µA (Typical)
  • Over Voltage Protection: 3.6 V & 4.5 V
  • Applications
  • USB Type-C™ ports
  • USB microB ports
  • End Products
  • Smartphones
  • Tablets
  • Laptops
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FSUSB242UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB Type-C Port Protection Switch
  • Package Type: WLCSP-9
  • Package Case Outline: 567UL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V): 2.7 
  • VCC Max (V): 12 
  • Package Type: WLCSP-9 
  • ON Semiconductor Full Web Site