FSV15120V: 15 A, 120 V Ultra-Low VF Schottky Rectifier

Description: FSV15120V...
  • FSV15120V
  • Features
  • Ultra-Low Forward Voltage Drop
  • Low Thermal Resistance
  • Very Low Profile: Typical Height of 1.1 mm
  • Trench Schottky Technology
  • RoHS Compliant
  • Green Molding Compound as per IEC61249 Standard
  • Lead Free in Compliance with EU RoHS 2011/65/EU Directive
  • Technical Documentation & Design Resources
    Availability and Samples
    FSV15120V
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 15 A, 120 V Ultra-Low VF Schottky Rectifier
  • Package Type: TO-277-3
  • Package Case Outline: 340BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 120 
  • VF Max (V): 790 
  • IRM Max (µA): 35 
  • IO(rec) Max (A): 15 
  • IFSM Max (A): 250 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-277-3 
  • ON Semiconductor Full Web Site