FSV360FP: Surface Mount Schottky Barrier Rectifier

Description: FSV360FP...
  • FSV360FP
  • Features
  • Low Forward Voltage Drop:
    - FSV340FP: 0.52 V Maximum at 3 A, TA = 25°C
    - FSV360FP: 0.65 V Maximum at 3 A, TA = 25°C
  • Larger Cathode Pad for Improved Power Dissipation
  • Ultra Thin Profile - Maximum Height of 1.0 mm
  • High Surge Capacity
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
  • Technical Documentation & Design Resources
    Availability and Samples
    FSV360FP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surface Mount Schottky Barrier Rectifier
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Newark:<1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 650 
  • IRM Max (µA): 100 
  • IO(rec) Max (A):
  • IFSM Max (A): 80 
  • trr Max (ns): 10.62 
  • Cj Max (pF):
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site