GBU6K: 6 A Bridge Rectifier

Description: GBU6K...
  • GBU6K
  • Features
  • Glass-Passivated Junction
  • Surge Overload Rating: 175 A peak
  • Reliable Low-Cost Construction Utilizing Molded Plastic Technique
  • Ideal for Printed Circuit Bboard
  • UL certified, UL #E258596
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    GBU6K
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6 A Bridge Rectifier
  • Package Type: SIP-4
  • Package Case Outline: 127EL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Type: Bridge 
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 800 
  • VFM Max (V):
  • IFSM Max (A): 175 
  • IR Max (mA): 0.005 
  • Package Type: SIP-4 
  • ON Semiconductor Full Web Site