GF001H: Green-Mode Fairchild Power Switch (FPS™)

Description: GF001H...
  • GF001H
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    GF001HN
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Green-Mode Fairchild Power Switch (FPS™)
  • Package Type: PDIP-8
  • Package Case Outline: 646CN
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Control Mode:  
  • fsw Typ (kHz):  
  • fJitter Typ (%):  
  • Stand-by Mode:  
  • RDS(ON) Typ (Ω):  
  • V(BR)DSS Max (V):  
  • IPeak (mA):  
  • HV Start-up Min (V):  
  • DSS (mA):  
  • UVLO:  
  • Short Circuit Protection:  
  • Over Power Compensation:  
  • Brown-out:  
  • Latch:  
  • Package Type: PDIP-8 
  • ON Semiconductor Full Web Site