H11A1M: 6-Pin DIP Package Phototransistor Output Optocoupler

Description: The general purpose optocouplers consist of a gall...
  • The general purpose optocouplers consist of a galliumarsenide infrared emitting diode driving a silicon phototransistorin a 6-pin dual in-line package.
  • Features
  • UL recognized (File # E90700, Volume 2)
  • VDE recognized (File # 102497)– Add option V (e.g., 4N25VM)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    H11A1M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:15,000
  • H11A1SM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • H11A1SR2M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • H11A1SR2VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • H11A1TM
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: E-PKG AXIAL-LEADED GLASS DIODE
  • Package Case Outline: 017AE
  • MSL: NA
  • Container Type: BULK
  • Container Qty: 1000
  • H11A1TVM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BZ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • H11A1VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Package Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Specifications
  • Channels:
  • CTR (Min) (%): 50 
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 10 
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 4200 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site