HCPL0600: High Speed-10MBit/s Logic Gate Optocoupler

Description: The HCPL06XX optocouplers consist of an AlGaAS LED...
  • The HCPL06XX optocouplers consist of an AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate with a strobable output (single channel devices). The devices are housed in a compact small-outline package. This output features an open collector, thereby permitting wired OR outputs. The HCPL0600, HCPL0601 and HCPL0611 output consists of bipolar transistors on a bipolar process while the HCPL0637, HCPL0638, and HCPL0639 output consists of bipolar transistors on a CMOS process for reduced power consumption. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. An internal noise shield provides superior common mode rejection.
  • Features
  • Compact SO8 package
  • Very high speed-10 MBit/s
  • Superior CMR
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output (single channel devices)
  • Wired OR-open collector
  • U.L. recognized (File # E90700)
  • VDE approval pending
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    HCPL0600
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed-10MBit/s Logic Gate Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • HCPL0600R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Speed-10MBit/s Logic Gate Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Specifications
  • Data Rate (Mbps): 10 
  • VCC (Max) (V): 5.5 
  • VCC (Min) (V): 4.5 
  • Channels:
  • IFT (Max) (mA):
  • VOL (Max) (V): 0.6 
  • ICCL (Max) (mA): 13 
  • tPHL (Max) (ns): 100 
  • tPLH (Max) (ns): 100 
  • PWD (Max) (ns): 35 
  • CMR (Max) (kV/µs):
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site