IMD10A: Dual Die part consisting of a 100mA NBRT and 500mA PBRT

Description: NPN and PNP Silicon Surface Mount Transistors with...
  • NPN and PNP Silicon Surface Mount Transistors with Monolithic Bias Resistor Network.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    IMD10AMT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Die part consisting of a 100mA NBRT and 500mA PBRT
  • Package Type: SC-74R-6
  • Package Case Outline: 318AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:12,000
  • NSVIMD10AMT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Die part consisting of a 100mA NBRT and 500mA PBRT
  • Package Type: SC-74R-6
  • Package Case Outline: 318AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Polarity: Complementary 
  • IC Continuous (A): 0.5 
  • V(BR)CEO Min (V): 50 
  • hFE Min: 68 
  • R1 (kΩ): 0.1 
  • R2 (kΩ): 10 
  • R1/R2 Typ: 0.01 
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SC-74R-6 
  • ON Semiconductor Full Web Site