ISL9V3040P3: IGBT, 400V, 17A, 1.58V, 300mJ, TO-220
EcoSPARK® I, N-Channel Ignition

Description: The ISL9V3040D3S, ISL9V3040S3S, ISL9V3040P3, and I...
  • The ISL9V3040D3S, ISL9V3040S3S, ISL9V3040P3, and ISL9V3040S3 are the next generation ignition IGBTs that offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D²-Pak (TO-263), and TO-262 and TO-220 plastic packages. This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.
  • Features
  • Space saving D-Pak package availability
  • SCIS Energy = 300mJ at TJ = 25oC
  • Logic Level Gate Drive
  • Technical Documentation & Design Resources
    Availability and Samples
    ISL9V3040P3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: IGBT, 400V, 17A, 1.58V, 300mJ, TO-220
    EcoSPARK® I, N-Channel Ignition
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 400
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A): 17 
  • VCE(sat) Typ (V): 1.6 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2100 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 17 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 150 
  • Co-Packaged Diode:
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site