J109: N-Channel Switch
Description: N-Channel Switch This device is designed for analo...
N-Channel Switch This device is designed for analog or digital switching applications where very low on resistance is mandatory. Sourced from Process 58.
Features
Applications
This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Availability and Samples
J109
Status: Active
Compliance: Pb-free
Description: N-Channel Switch
Package Type: TO-92-3
Package Case Outline: 135AN
MSL: NA
Container Type: BLKBG
Container Qty: 10000
J109-D26Z
Status: Active
Compliance: Pb-free
Description: N-Channel Switch
Package Type: TO-92-3 LF
Package Case Outline: 135AR
MSL: NA
Container Type: REEL
Container Qty: 2000
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Digikey:>1K
Specifications
Channel Polarity:
N-Channel 
IDSS Min (µA):
40000 
IDSS Max (µA):
- 
V(BR)GSS Min (V):
25 
Ciss Max (pF):
- 
Crss Max (pF):
- 
Package Type:
TO-92-3 
TO-92-3 LF