KA2807: Earth Leakage Detector

Description: KA2807 is an IC for ground fault circuit interrupt...
  • KA2807 is an IC for ground fault circuit interrupters which are intended to provide electrical shock hazard protection from line-to-ground fault currents on grounded circuits of 120V supplies.
  • Features
  • Full advantage of the UL943
  • Built-in voltage regulator
  • Sense coil: 1000:1
  • GND/neutral coil: 200:1
  • Trip time in normal fault and ground neutral fault is 18ms (typ)
  • Wide operating temperature range
  • Excellent ESD characteristics
  • 1mA output current pulse to trigger SCR
  • Applications
  • Building & home control
  • Consumer appliances
  • Technical Documentation & Design Resources
    Availability and Samples
    KA2807DTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Earth Leakage Detector
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Channels:  
  • VCC Min (V):  
  • VCC Max (V): 29 
  • IT Max (mA): 19 
  • VI Typ (V): 26 
  • TA Min (°C): -40 
  • TA Max (°C): 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site