KA3525A: PWM Controller programmable frequency upto 430khz

Description: The KA3525A is a monolithic integrated circuit tha...
  • The KA3525A is a monolithic integrated circuit that Includes all of the control circuits necessary for a pulse width modulating regulator. There are a voltage reference, an error amplifier, a pulse width modulator, an oscillator, an under-voltage lockout, a soft start circuit, and the output driver in the chip.
  • Features
  • 5V ± 1% Reference
  • Oscillator Sync terminal
  • Internal Soft Start.
  • Deadtime Control
  • Under-Voltage Lockout
  • Applications
  • Other Consumer Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    KA3525A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller programmable frequency upto 430khz
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Newark:>1K
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz):  
  • Package Type: PDIP-16 
  • ON Semiconductor Full Web Site