KA7552A: PWM Controller programmable frequency upto 600khz

Description: The KA7552A/KA7553A are switching power control IC...
  • The KA7552A/KA7553A are switching power control IC for wide operating frequency range. The internal circuits include pulse by pulse current limiting, protection, on/off control by external trigger, low standby current, soft start, and high current totempole output for driving a POWER MOSFET. Maximum duty of the KA7552A is 70% and the KA7553A is 46%. When duty is maximum, the input threshold voltage of pin2 & pin8 are not same in KA7552A and KA7553A.
  • Features
  • Built-in Drive Circuits for Direct Connection POWER MOSFET (lO = ±1.5A)
  • Wide Operating Frequency Range (5KHz - 600KHz)
  • Pulse By Pulse Over Current Limiting
  • Over Load Protection
  • On/Off Control By External Trigger
  • Internal UVLO
  • Low Standby Current (Typ. 90uA)
  • Soft Start Circuit
  • Applications
  • Other Consumer Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    KA7552A
  • Status: Active
  • Compliance: Pb-free 
  • Description: PWM Controller programmable frequency upto 600khz
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:<100
  • ON Semiconductor:51,000
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz):  
  • Package Type: PDIP-8 
  • ON Semiconductor Full Web Site