KAE-02152: Interline Transfer EMCCD Image Sensor, 2.1 MP

Description:

The KAE−02152 Image Sensor is a 1080p CCD in a ...

  • The KAE−02152 Image Sensor is a 1080p CCD in a 2/3” optical format that provides increased Quantum Efficiency (particularly for NIR wavelengths) compared to KAE−02150. Each of the sensor’s four outputs includes both a conventional horizontal CCD register and a high gain EMCCD register. Exceptional low light imaging performance is the result.

    QE at 820 nm has approximately doubled, enabling enhanced sensitivity without any decrease in the device’s Modulation Transfer Function (MTF). An intra−scene switchable gain feature samples each charge packet on a pixel−by−pixel basis. This enables the camera system to determine, based on a user selectable threshold, whether charge will be routed through the normal gain output or the EMCCD output. Scenes having bright objects in an otherwise dark setting are deftly managed. From sunlight to starlight, a single camera can capture quality images.

    A vertical overflow drain structure suppresses image blooming, provides excellent MTF, and enables electronic shuttering for precise exposure control.

    KAE−02152 is available in two package configurations: PGA, and PGA with integrated thermoelectric cooler (TEC).

  • Features
  • Increased QE, with 2x improvement at 820 nm - Improved sensitivity for NIR wavelengths
  • Intra-scene switchable gain - Dynamic compensation under changing conditions
  • Wide dynamic range - Imaging of bright regions in otherwise dark scenes
  • Low noise architecture - Sub-electron noise for EMCCD gains of 20x at T = 0C
  • Exceptional low-light imaging - Enables imaging in widely varying conditions, sunlight to starlight
  • Global shutter - Excellent imaging of moving objects with minimal artifacts
  • Excellent image uniformity and MTF - CCD technology provides excellent image quality
  • Multiple spectral sensitivity options - Optimized for monochrome or color image capture
  • PGA package, or PGA with integrated thermoelectric cooler - Integrated cooler simplifies development of cooled camera design
  • Available with Sparse CFA - Provides color information with monochrome sensitivity
  • Applications
  • Surveillance
  • Scientific Imaging
  • Medical Imaging
  • Intelligent Transportation Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAE-02152-ABB-JP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-ABB-JP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:59
  • KAE-02152-ABB-SD-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-ABB-SD-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:3
  • KAE-02152-ABB-SP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-ABB-SP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Monochrome, Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-FBB-JP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-FBB-JP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-135
  • Package Case Outline: 107EY
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:22
  • KAE-02152-FBB-SD-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-FBB-SD-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:10
  • KAE-02152-FBB-SP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-FBB-SP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:7
  • KAE-02152-QBB-SD-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Sparse RGB), Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-02152-QBB-SD-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 2.1 MP, Gen2 Color (Sparse RGB), Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Standard Grade
  • Package Type: CPGA-143
  • Package Case Outline: 107FE
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:40
  • Specifications
  • Type: Interline Transfer-EMCCD 
  • Megapixels: 2.1 
  • Frame Rate (fps): 30 
  • Optical Format: 2/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-135  CPGA-143 
  • ON Semiconductor Full Web Site