KAE-08151: Interline Transfer EMCCD Image Sensor, 8.1 MP

Description:

The KAE−08151 Image Sensor is an 8.1 Mp, 4/3 fo...

  • The KAE−08151 Image Sensor is an 8.1 Mp, 4/3 format (22.2 mm diagonal), Interline Transfer EMCCD image sensor that provides exceptional imaging performance in extreme low light applications. Each of the sensor’s four outputs incorporates both a conventional horizontal CCD register and a high gain EMCCD register.

    An intra-scene switchable gain feature samples each charge packet on a pixel-by-pixel basis. This enables the camera system to determine whether the charge will be routed through the normal gain output or the EMCCD output based on a user selectable threshold. This feature enables imaging in extreme low light, even when bright objects are within a dark scene, allowing a single camera to capture quality images from sunlight to starlight.

    This image sensor is based on an advanced 5.5-micron Interline Transfer CCD Platform, and features extended dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs. A vertical overflow drain structure suppresses image blooming, provides excellent MTF, and enables electronic shuttering for precise exposure.

  • Features
  • Intra-Scene Switchable Gain
  • Wide Dynamic Range
  • Low Noise Architecture
  • Exceptional Low Light Imaging
  • Global Shutter
  • Excellent Image Uniformity and MTF
  • Applications
  • Scientific Imaging
  • Surveillance
  • Medical Imaging
  • Intelligent Transportation Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAE-08151-ABA-JP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FC
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:10
  • KAE-08151-ABA-JP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FC
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:32
  • KAE-08151-ABA-SD-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-08151-ABA-SD-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Standard Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:4
  • KAE-08151-ABA-SP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-08151-ABA-SP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-08151-FBA-JP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FC
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:2
  • KAE-08151-FBA-JP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FC
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:26
  • KAE-08151-FBA-SD-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-08151-FBA-SD-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package with Integrated TEC, Sealed Clear Cover Glass with AR Coating (both sides), Standard Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-08151-FBA-SP-EE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAE-08151-FBA-SP-FA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer EMCCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package with Integrated TEC, Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CPGA-155
  • Package Case Outline: 107FG
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline Transfer-EMCCD 
  • Megapixels: 8.1 
  • Frame Rate (fps):
  • Optical Format: 4/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color 
  • Package Type: CPGA-155 
  • ON Semiconductor Full Web Site