KAF-09001: Full Frame CCD Image Sensor, 9.1 MP

Description: The KAF-09001 image sensor provides advanced imagi...
  • The KAF-09001 image sensor provides advanced imaging performance for demanding applications such as next-generation low cost digital still/motion radiography and scientific imaging systems. Building on the success of the KAF-09000 image sensor, the KAF-09001 combines high resolution and outstanding sensitivity with an updated output design that provides a 10x increase in full-resolution frame rate, along with support for binned output that provides even faster throughput. The high sensitivity and improved frame rate of the KAF-09001 directly enable lower patient exposure in medical applications and improved productivity in scientific imaging.

    A high sensitivity 12 micron full frame CCD pixel design combines with a low noise output architecture to allow system designers to improve overall image quality or relax system tolerances to reduce cost. Excellent uniformity preserves overall image integrity by simplifying image corrections, while integrated anti−blooming protection prevents image bleed from overexposure in bright areas of the image.

  • Features
  • High sensitivity 12 µm pixels - Reduces light (or X-Ray dosage) needed to capture image
  • 10 fps readout with 3 x 3 binning - Enables high sensitivity video preview mode
  • High Dynamic Range - Captures critical details in highlights and shadows
  • Low Noise Architecture - Enables capture of low signal levels
  • Applications
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Availability and Samples
    KAF-09001-ABA-DD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CDIP-60
  • Package Case Outline: 125BR
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-09001-ABA-DD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CDIP-60
  • Package Case Outline: 125BR
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:7
  • KAF-09001-ABA-DP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-60
  • Package Case Outline: 125BR
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-09001-ABA-DP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 9.1 MP, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Standard Grade
  • Package Type: CDIP-60
  • Package Case Outline: 125BR
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 9.1 
  • Frame Rate (fps):
  • Optical Format: 645 1.3x 
  • Shutter Type:
  • Pixel Size (µm): 12 x 12 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-60 
  • ON Semiconductor Full Web Site