KAF-16801: Full Frame CCD Image Sensor, 16.8 MP

Description: The KAF-16801 is a high performance area CCD (char...
  • The KAF-16801 is a high performance area CCD (charge-coupled device) image sensor with 4096H x 4096V photo active pixels designed for a wide range of image sensing applications.

    The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.
  • Features
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitivity
  • 70% Fill Factor with anti-blooming drain
  • Low Dark Current
  • High Output Sensitivity
  • Applications
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAF-16801-AAA-DP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.8 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CDIP-34
  • Package Case Outline: 125BL
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAF-16801-AAA-DP-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.8 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Grade 1
  • Package Type: CDIP-34
  • Package Case Outline: 125BL
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:7
  • KAF-16801-AAA-DP-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 16.8 MP, Monochrome, No Microlens, CERDIP Package (sidebrazed pins, CuW), Taped Clear Cover Glass (no coatings), Grade 2
  • Package Type: CDIP-34
  • Package Case Outline: 125BL
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:In Stock
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 1.6  16.8 
  • Frame Rate (fps): 0.4 
  • Optical Format: 645 1.3x 
  • Shutter Type:
  • Pixel Size (µm): 9.0 x 9.0 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CDIP-34 
  • ON Semiconductor Full Web Site