KAF-4320: Full Frame CCD Image Sensor, 4.3 MP

Description: The KAF-4320 Image Sensor is a high performance mo...
  • The KAF-4320 Image Sensor is a high performance monochrome area CCD (charge-coupled device) image sensor designed for a wide range of image sensing applications.

    The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

    The full imaging array is read out of four outputs, each of which is driven by a low impedance two stage source follower that provides a high conversion gain. This combination enables low noise at a net readout rate of 12 MHz (3MHz per output).
  • Features
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitivity
  • Applications
  • Medical
  • Scientific
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAF-4320-AAA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 4.3 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Engineering Grade
  • Package Type: CPGA-84
  • Package Case Outline: 107EU
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • KAF-4320-AAA-JP-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 4.3 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Grade 1
  • Package Type: CPGA-84
  • Package Case Outline: 107EU
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:5
  • KAF-4320-AAA-JP-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Frame CCD Image Sensor, 4.3 MP, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Grade 2
  • Package Type: CPGA-84
  • Package Case Outline: 107EU
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 1
  • Specifications
  • Type: Full Frame CCD 
  • Megapixels: 4.3 
  • Frame Rate (fps):
  • Optical Format: 645 
  • Shutter Type:
  • Pixel Size (µm): 24 x 24 
  • Output Interface: Analog 
  • Color: Mono 
  • Package Type: CPGA-84 
  • ON Semiconductor Full Web Site