KAI-08052: Interline Transfer CCD Image Sensor, 8.1 MP

Description:

The KAI-08052 image sensor is an 8-megapixel, 4...

  • The KAI-08052 image sensor is an 8-megapixel, 4/3" optical format CCD that provides increased Quantum Efficiency (particularly for NIR wavelengths) compared to members of the standard 5.5 µm family.

    The sensor shares the same broad dynamic range, excellent imaging performance, and flexible readout architecture as other members of the 5.5 µm pixel family. But QE at 820 nm has been approximately doubled compared to existing devices, enabling enhanced sensitivity without a corresponding decrease in Modulation Transfer Function (MTF).

    The KAI-08052 is available with the Sparse Color Filter Pattern, which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

    The KAI-08052 is drop-in compatible with the KAI-08051 image sensor, simplifying adoption by camera manufacturers currently working with the KAI-08051.

  • Features
  • Increased QE, with 2x improvement at 820 nm
  • Bayer Color, Sparse Color, and Monochrome configurations
  • Progressive Scan Readout
  • High Sensitivity, Low Noise architecture
  • Excellent Smear Performance
  • Applications
  • Scientific and Medical Imaging
  • Intelligent Transportation Systems
  • Machine Vision
  • End Products
  • Industrial Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAI-08052-ABA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08052-ABA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:16
  • KAI-08052-ABA-JP-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass, no coatings, Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08052-ABA-JP-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass, no coatings, Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:3
  • KAI-08052-FBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08052-FBA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:In Stock
  • ON Semiconductor:19
  • KAI-08052-QBA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Sparse RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Engineering Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08052-QBA-JD-BA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.1 MP, Gen2 Color (Sparse RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade
  • Package Type: CPGA-67
  • Package Case Outline: 107EJ
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:In Stock
  • ON Semiconductor:8
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 8.1 
  • Frame Rate (fps): 16 
  • Optical Format: 4/3 inch 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-67 
  • ON Semiconductor Full Web Site