KAI-08670: Interline Transfer CCD Image Sensor, 8.6 MP

Description: The KAI-08670 Image Sensor is an 8.6-megapixel CCD...
  • The KAI-08670 Image Sensor is an 8.6-megapixel CCD in an APS-H optical format. Based on an advanced 7.4 micron Interline Transfer CCD Platform, the sensor provides very high smear rejection and up to 82 dB linear dynamic range through the use of a unique dual-gain amplifier. A flexible readout architecture enables use of 1, 2, or 4 outputs for full resolution readout up to 12 frames per second, while a vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

    The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

    The sensor is package and pin-compatible with the KAI-16050 Image Sensor and shares common pin-out and electrical configurations with a full family of Interline Transfer CCD image sensors, allowing a single camera design to be leveraged in support of multiple devices.
  • Features
  • Superior smear rejection
  • Up to 82 dB linear dynamic range
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Progressive scan & flexible readout architecture
  • High frame rate
  • High sensitivity - Low noise architecture
  • Package pin reserved for device identification
  • Applications
  • Industrial Imaging and Inspection
  • Traffic
  • Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAI-08670-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Monochrome, Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Engineering Grade
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08670-AXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Monochrome, Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Grade 1
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08670-AXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Monochrome, Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Grade 2
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08670-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Color (Bayer RGB), Microlens, PGA package, Sealed Clear Cover Glass wtih AR coat (both sides), Engineering Grade
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08670-FXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Color (Bayer RGB), Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Grade 1
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:41
  • KAI-08670-FXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Color (Bayer RGB), Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Grade 2
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:7
  • KAI-08670-QXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Color (Sparse CFA), Microlens, PGA package, Sealed Clear Cover Glass wtih AR coat (both sides), Engineering Grade
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08670-QXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Color (Sparse CFA), Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Grade 1
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-08670-QXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 8.6 MP, Color (Sparse CFA), Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Grade 2
  • Package Type: CPGA-71
  • Package Case Outline: 107ER
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 8.6 
  • Frame Rate (fps): 12 
  • Optical Format: APS-H 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 7.4 x 7.4 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-71 
  • ON Semiconductor Full Web Site