KAI-29052: Interline Transfer CCD Image Sensor, 29 MP

Description:

The KAI−29052 Image Sensor is a 29 Megapixel CC...

  • The KAI−29052 Image Sensor is a 29 Megapixel CCD in a 35 mm optical format that provides increased Quantum Efficiency (particularly for NIR wavelengths) compared to members of the standard 5.5 µm family.

    The sensor shares the same broad dynamic range, excellent imaging performance, and flexible readout architecture as other members of the 5.5 µm pixel family. However, QE at 820 nm has been approximately doubled compared to existing devices, enabling enhanced sensitivity without a corresponding decrease in the Modulation Transfer Function (MTF) of the device.

    The sensor is available with the Sparse Color Filter Pattern, which provides a 2× improvement in light sensitivity compared to a standard color Bayer part.

    The KAI−29052 is drop-in compatible with the KAI−29050 Image Sensor, simplifying adoption by camera manufacturers currently working with the KAI−29050.

  • Features
  • Progressive scan readout
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Flexible readout architecture
  • Increased QE, with 2x improvement at 820 nm
  • High frame rate
  • Low noise architecture
  • Excellent smear preformance
  • Package pin reserved for device identification
  • Applications
  • Industrial Imaging and Inspection
  • Medical Imaging
  • Security and Surveillance
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    KAI-29052-AXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29052-AXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:3
  • KAI-29052-AXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29052-FXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29052-FXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:31
  • KAI-29052-FXA-JD-B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Gen2 Color (Bayer RGB), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29052-QXA-JD-AE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Gen2 Color (Sparse CFA), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Engineering Grade
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • KAI-29052-QXA-JD-B1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Interline Transfer CCD Image Sensor, 29 MP, Gen2 Color (Sparse CFA), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1
  • Package Type: CPGA-72
  • Package Case Outline: 107ES
  • MSL: NA
  • Container Type: JWLCS
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:8
  • Specifications
  • Type: Interline CCD 
  • Megapixels: 28.8 
  • Frame Rate (fps):
  • Optical Format: 35 mm 
  • Shutter Type: Electronic 
  • Pixel Size (µm): 5.5 x 5.5 
  • Output Interface: Analog 
  • Color: Mono  Bayer Color  Sparse CFA 
  • Package Type: CPGA-72 
  • ON Semiconductor Full Web Site