LA6585FA: Single-Phase Full-Wave BTL Fan Motor Driver

Description: The LA6585FA is a single-phase bipolar fan motor d...
  • The LA6585FA is a single-phase bipolar fan motor driver that achieves quite operation, power savings, silent operation and high efficiency that suppresses reactive current through BTL output linear drive. It provides lock protection and rotation signal circuits on chip, and is optimal for applications that require high reliability and low noise, such as notebook personal computers, power supplies in consumer electronic equipment, car audio, and CPU cooling systems.
  • Features
  • BTL output single-phase full-wave linear drive (gain resistor : 1 to 360kΩ, 51dB)
  • Supports low-voltage drive and features a wide usable voltage range (2.2 to 14.0V)
  • Low saturation output (high side + low side saturation voltage : Vosat (total) = 1.2V (typical), IO = 250mA)
  • Built-in lock protection and automatic return circuits
  • Built-in FG output
  • Built-in Hall sensor bias (VHB = 1.5V)
  • Thermal protection circuit
  • Small-sized, high thermal capacity package
  • Applications
  • Consumer electronic equipment power supply
  • Car audio system
  • CPU cooling system
  • End Products
  • White goods
  • Car audio
  • Notebook PC
  • Technical Documentation & Design Resources
    Availability and Samples
    LA6585FA-BH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave BTL Fan Motor Driver
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:48,000
  • Specifications
  • Phase:
  • VM Min (V): 2.2 
  • VM Max (V): 14 
  • VCC Min (V): 2.2 
  • VCC Max (V): 14 
  • IO Max (A):  
  • IO Peak Max (A): 0.5 
  • Control Type: DC 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site