LB11620GP: Three-Phase Direct PWM Brushless Motor Driver

Description: The LB11620GP is a direct PWM drive pre-driver IC ...
  • The LB11620GP is a direct PWM drive pre-driver IC that is optimal for three-phase power brushless motors. A motor driver circuit with the desired output capability (voltage and current) can be implemented by adding discrete transistors or other power devices to the outputs of this IC. Since the LB11620GP is provided in a miniature package, it is also appropriate for use with miniature motors as well.
  • Features
  • Three-phase bipolar drive
  • Direct PWM drive (input of either a control voltage or a variable-duty PWM signal)
  • Built-in forward/reverse switching circuit
  • 5V regulator output (VREG pin)
  • Built-in current limiter circuit (0.25V (typical) reference voltage)
  • Built-in under voltage protection circuit
  • Built-in automatic recovery type constraint protection circuit (ON: OFF=1: 18) with protection operating state discrimination output (RD pin)
  • Hall signal pulse outputs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11620GP-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Three-Phase Direct PWM Brushless Motor Driver
  • Package Type: VCT-24
  • Package Case Outline: 601AD
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 490
  • LB11620GP-TE-L-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Three-Phase Direct PWM Brushless Motor Driver
  • Package Type: VCT-24
  • Package Case Outline: 601AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Applications
    Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V):
  • VCC Max (V): 18 
  • IO Max (A): 0.03 
  • IO Peak Max (A):  
  • Control Type: PWM 
  • Package Type: VCT-24 
  • ON Semiconductor Full Web Site