LB11620T: Three-Phase Direct PWM Brushless Motor Driver

Description: The LB11620T is a direct PWM drive predriver IC th...
  • The LB11620T is a direct PWM drive predriver IC that is optimal for three-phase power brushless motors. A motor driver circuit with the desired output capability (voltage and current) can be implemented by adding discrete transistors or other power devices to the outputs of this IC. Since the LB11620T is provided in a miniature package, it is also appropriate for use with miniature motors as well.
  • Features
  • Three-phase bipolar drive
  • Direct PWM drive (input of either a control voltage or a variable-duty PWM signal)
  • Built-in forward/reverse switching circuit
  • Full complement of protection circuits (current limiter, low-voltage, and automatic recovery lock (motor constraint protection circuits)
  • Selectable Hall sensor signal pulse output
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11620T-MPB-E
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Three-Phase Direct PWM Brushless Motor Driver
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LB11620T-MPB-H
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Three-Phase Direct PWM Brushless Motor Driver
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LB11620T-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Three-Phase Direct PWM Brushless Motor Driver
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LB11620T-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Three-Phase Direct PWM Brushless Motor Driver
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:360,000
  • Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V):
  • VCC Max (V): 17 
  • IO Max (A): 0.025 
  • IO Peak Max (A): 0.03 
  • Control Type: PWM 
  • Package Type: TSSOP-24 
  • ON Semiconductor Full Web Site