LB11685AV: Motor Driver, 3-Phase, Sensor Less

Description: The LB11685AV is a three-phase full-wave current-l...
  • The LB11685AV is a three-phase full-wave current-linear-drive motor driver IC. It adopts a sensor less control system without the use of a Hall Effect device. For quieter operation, the LB11685AV features a current soft switching circuit and be optimal for driving the cooling fan motors used in refrigerators, etc.
  • Features
  • Three-phase full-wave linear drive (Hall sensor-less method ) - Hall sensor less
  • Built-in three-phase output voltage control circuit - Easy control
  • Built-in current limiter circuit - Current limit protection
  • Built-in motor lock protection circuit - Lock protection
  • Motor lock protection detection output - protection detection
  • FG output made by back EMF - Easy control
  • Built-in thermal shut down circuit - Thermal protection
  • Beat lock prevention circuit - Beat lock prevention
  • Sensor-less - Easy Manufacturing
  • Soft-Booting - Stability at booting
  • Soft-Switching - Silent
  • Applications
  • Consumer
  • End Products
  • Refrigerator
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LB11685AV-MPB-H
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, 3-Phase, Sensor Less
  • Package Type: SSOP-24J
  • Package Case Outline: 565AS
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 48
  • LB11685AV-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, 3-Phase, Sensor Less
  • Package Type: SSOP-24J
  • Package Case Outline: 565AS
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:<1K
  • ON Semiconductor:636,000
  • LB11685AV-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, 3-Phase, Sensor Less
  • Package Type: SSOP-24J
  • Package Case Outline: 565AS
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Applications
    Specifications
  • Phase:
  • VM Min (V): 4.5 
  • VM Max (V): 18 
  • VCC Min (V): 4.5 
  • VCC Max (V): 18 
  • IO Max (A):  
  • IO Peak Max (A): 1.2 
  • Control Type: DC 
  • Package Type: SSOP-24J 
  • ON Semiconductor Full Web Site