LB11868V: Fan Motor Pre-Driver, Single-Phase, Full-Wave, Variable Speed

Description: LB11868V is a single-phase bipolar driving motor p...
  • LB11868V is a single-phase bipolar driving motor pre-driver with the variable speed function compatible with external PWM signal. With a few external parts, a highly-efficient and highly-silent variable drive fan motor with low power consumption can be achieved. This product is best suited for driving of the server requiring large air flow and large current and the fan motor of consumer appliances.
  • Features
  • Variable speed control possible with external PWM input - High Efficiency
  • Current limiting circuit incorporated - Over current protection
  • Soft start setting pin - Smooth booting
  • Pch-FET kickback absorption setting pin - Over voltage protection
  • Lock protection and automatic reset circuits incorporated - Destruction protection
  • Thermal shutdown circuit incorporated - Thermal protection
  • Single-phase full-wave driving pre-driver
  • Reactive current cut circuit incorporated
  • Minimum speed setting pin
  • Start setting pin of on time
  • FG (rotational speed detection) output, RD (lock detection) output
  • Applications
  • Computing & Peripherals
  • Industrial
  • End Products
  • Server
  • Air conditioner
  • Projector
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LB11868V-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Fan Motor Pre-Driver, Single-Phase, Full-Wave, Variable Speed
  • Package Type: SSOP-20J
  • Package Case Outline: 565AP
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB11868V-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fan Motor Pre-Driver, Single-Phase, Full-Wave, Variable Speed
  • Package Type: SSOP-20J
  • Package Case Outline: 565AP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:8,000
  • LB11868V-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fan Motor Pre-Driver, Single-Phase, Full-Wave, Variable Speed
  • Package Type: SSOP-20J
  • Package Case Outline: 565AP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:78,000
  • Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V):
  • VCC Max (V): 16 
  • IO Max (A): 0.03 
  • IO Peak Max (A):  
  • Control Type: PWM 
  • Package Type: SSOP-20J 
  • ON Semiconductor Full Web Site