LB11921T: 3-Phase Brushless Motor Driver

Description: LB11921T is a pre-driver IC designed for variable ...
  • LB11921T is a pre-driver IC designed for variable speed control of 3-phase brushless motors. It can be used to implement a motor drive circuit with the desired output capacity (voltage, current) by using discrete transistors for the output stage. It implements direct PWM drive for minimal power loss. Because the LB11921T includes an integrated VCO circuit, applications can control the motor speed arbitrarily by varying the external clock frequency.
  • Features
  • Direct PWM drive output
  • Speed discriminator + PLL speed control circuit
  • Speed lock detection output
  • Integrated VCO circuit
  • Forward/reverse switching circuit
  • Braking circuit (short braking)
  • Full complement of on-chip protection circuits, including lock protection, current limiter, and thermal shutdown protection circuits.
  • Applications
  • Computing & Peripherals
  • OA equipment
  • End Products
  • Multi-Function Printer
  • PC
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11921T-MPB-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: 3-Phase Brushless Motor Driver
  • Package Type: TSSOP-36
  • Package Case Outline: 948BC
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 48
  • LB11921T-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Phase Brushless Motor Driver
  • Package Type: TSSOP-36
  • Package Case Outline: 948BC
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V): 4.4 
  • VCC Max (V):
  • IO Max (A): 0.01 
  • IO Peak Max (A):  
  • Control Type: Clock 
  • Package Type: TSSOP-36 
  • ON Semiconductor Full Web Site