LB11988V: Current Linear Drive 3-Phase BL-Motor Driver

Description: The LB11988V is a motor driver IC optimal for driv...
  • The LB11988V is a motor driver IC optimal for driving the DC fan motors.
  • Features
  • 3-Phase full-wave current-linear drive system.
  • Current limiter circuit built in.
  • Output stage upper/lower over saturation prevention circuit built in.
  • Forward/backward rotation direction setting circuit built in.
  • FG amplifier built in.
  • Thermal shutdown circuit built in.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11988V-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Current Linear Drive 3-Phase BL-Motor Driver
  • Package Type: SSOP-24J
  • Package Case Outline: 565AS
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Newark:<1K
  • ON Semiconductor:11,000
  • Specifications
  • Phase:
  • VM Min (V):
  • VM Max (V): 22 
  • VCC Min (V):
  • VCC Max (V): 22 
  • IO Max (A):  
  • IO Peak Max (A): 1.3 
  • Control Type: DC 
  • Package Type: SSOP-24J 
  • ON Semiconductor Full Web Site