LB1936V: Low Voltage, Low Saturation, Bidirectional Motor Driver

Description: LB1936V is a low voltage, low saturation, bidirect...
  • LB1936V is a low voltage, low saturation, bidirectional motor driver.
  • Features
  • Motor (coil) current detection pin - Low consumption, low heat, and high efficiency
  • Low saturation voltage forward/reverse motor driver (VO sat = 0.25V at IO = 200mA)
  • Two H-bridge channels
  • Wide usable voltage range (Allowable voltage range : 2.5V to 9.5V, absolute maximum rating : 10.5V)
  • Supports PWM input (Low power consumption can be achieved in slow delay mode that uses IN1/IN2 = H/H logic.)
  • Built-in thermal shutdown circuit
  • Miniature package (SSOP16 : 225mil)
  • Applications
  • Stepper Motors
  • End Products
  • Printers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1936V-MPB-E
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Low Voltage, Low Saturation, Bidirectional Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB1936V-TLM-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage, Low Saturation, Bidirectional Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • ON Semiconductor:42,000
  • Specifications
  • VM Min (V): 2.5 
  • VM Max (V): 9.5 
  • VCC Min (V): 2.5 
  • VCC Max (V): 9.5 
  • IO Max (A): 0.8 
  • IO Peak Max (A):  
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Fault Detection: Over-Current 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site