LB8503V: DC Fan Motor Speed Controller

Description: The LB8503V is an improved functionality version o...
  • The LB8503V is an improved functionality version of the LB8500 and LB8502 products that features the added functions listed below. The LB8503V supports both single-phase and three-phase applications.
  • Features
  • Achieves linear speed control
  • Minimized speed fluctuations in the presence of line or load variations
  • Allows a minimum speed to be set
  • Soft start function
  • Settings using external capacitors and resistors
    (to support easier mass production of end products)
  • Supports both PWM duty and analog voltage control inputs
  • [Added Function] : Supports origin shifting in the control function
  • [Added Function] : Adds a dedicated pin for setting the soft time.
    This allows a longer start time to be set without reducing the response time when changeing speed.
  • [Added Function] : FG output pin added
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB8503V-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: DC Fan Motor Speed Controller
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB8503V-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: DC Fan Motor Speed Controller
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:4,000
  • LB8503V-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: DC Fan Motor Speed Controller, Cu Wire
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:4,000
  • Packages
    Specifications
  • Phase: 1/2/3 
  • VM Min (V): 7.5 
  • VM Max (V): 17 
  • VCC Min (V): 6.5 
  • VCC Max (V): 5.5 
  • IO Max (A): 0.0025 
  • IO Peak Max (A): 0.003 
  • Control Type: DC 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site