LC88FC3J0A: 16-bit Microcontroller with 640K-byte Flash ROM and 47.5K-byte RAM, 100-pin

Description: LC88FC3J0A is a 16-bit Microcontroller with 640K-b...
  • LC88FC3J0A is a 16-bit Microcontroller with 640K-byte Flash ROM/47.5Kbyte RAM in 100-pin package. Main features are infrared remote controller receiver circuit (supports PPM and Manchester encoding), 16 channels of 12-bit resolution ADC, internal reset circuit, CRC circuit and etc. that are software friendly circuits and these peripheral circuit can contribute to less external components. Also, plenty of serial interface circuits (synchronous serial x 3, I2C x 3, UART x 3) can communicate with other LSIs and are suitable for home appliances and white goods which need complicated control. For software development, there is our original software development environment and with On-Chip Debugging function, it is easy to debug with user’s actual application.
  • Features
  • Internal Key input, Sensor, and Timer control - Dedicated hardware built-in easy control of the software
  • Infrared remote controller receiver circuit
  • 16-channel 12-bit resolution AD converter
  • CRC operating circuit
  • Internal Reset Function
  • Performance :
    100ns (10.0MHz), VDD=2.7 to 3.6V, Ta=-40 to +85°C
  • Applications
  • Control of the Peripheral Devices
  • Consumer Applications
  • Key Input Sensor control
  • Remote control
  • Timer control
  • Detection of abnormal movement
  • End Products
  • Home Audio
  • White Goods
  • Technical Documentation & Design Resources
    Availability and Samples
    LC88FC3J0AUTJ-2H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 16-bit Microcontroller with 640K-byte Flash ROM and 47.5K-byte RAM, 100-pin
  • Package Type: TQFP-100
  • Package Case Outline: 932AN
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 900
  • Specifications
  • Bits: 16 
  • ROM (bits): 640K x 8 (Flash) 
  • RAM (bits): 48640 x 8 
  • Bus Cycle Time Min (µs): 0.1 
  • Instruction Cycle Time Min (µs): 0.1 
  • Interrupts: 61 sources 14 vector address 
  • I/O Ports: 90 
  • ADC: 12/8-bit x 16 channel 
  • Timers: 16-bit x 8 
  • PWM Outputs:
  • VDD Min (V): 2.7 
  • VDD Max (V): 3.6 
  • Package Type: TQFP-100 
  • ON Semiconductor Full Web Site