LE2432DXA: 32 kb I2C CMOS EEPROM Memory

Description: The LE2432DXA is two-wire serial interface EEPROM ...
  • The LE2432DXA is two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). This device realizes high speed and a high level reliability by high performance CMOS EEPROM technology. This device is compatible with I2C memory protocol, therefore it is best suited for application that requires re-writable nonvolatile parameter memory.
  • Features
  • Capacity : 32k bits (4k x 8 bits) - Low power consumption
  • Single supply voltage : 1.7 to 3.6 V - High data transfer rate
  • Operating temperature : -40 to +85 °C - High reliability
  • Interface : Two wire serial interface (I2C Bus)
  • Operating clock frequency : 400 kHz (Fast), 1000 kHz (Fast-Plus)
  • Low Power consumption
    Standby : 2 μA (max)
    Active (Read, 400 kHz) : 0.5 mA (max)
    Active (Read, 1000 kHz) : 2.0 mA (max)
  • Automatic page write mode : 32 Bytes
  • Read mode : Sequential Read and random read
  • Slave Address :
    Slave address in 7 bit format is 0x50 or 0x54 depending of polarity of pin B3 (TEST)
  • Erase/Write cycles : 106 cycles (Page Write)
  • Data Retention : 20 years
  • Applications
  • Camera module for mobile phone
  • End Products
  • Mobile Phones
  • Technical Documentation & Design Resources
    Availability and Samples
    LE2432DXATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 32 kb I2C CMOS EEPROM Memory
  • Package Type: WLCSP-6
  • Package Case Outline: 567HM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:45,000
  • Specifications
  • Type: Serial 
  • Density: 32 kb 
  • Organization: 4k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 450 
  • VCC Min (V): 1.7 
  • VCC Max (V): 3.6 
  • Istandby Max (µA):
  • Iact Max (mA): 0.5 
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site