LE25U20AQG: Serial Flash Memory, 2 Mb (256K x 8)

Description: The LE25U20AQG is a serial interface-compatible fl...
  • The LE25U20AQG is a serial interface-compatible flash memory device with a 256K x 8-bit configuration. It uses a single 2.5V power supply. While making the most of the features inherent to a serial flash memory device, the LE25U20AQG is housed in an 8-pin ultra-miniature package. These features make this device ideally suited to storing program codes in applications such as portable information devices, which are required to have increasingly more compact dimensions. Moreover, by using the small sector erase function this product is also suitable for the parameter or the date storage usage with comparatively little rewriting times that becomes a capacity shortage in EEPROM.
  • Features
  • Read / write operations enabled by single 2.5V power supply :
    2.30 to 3.60V supply voltage range - Low Voltage Operation
  • Operating frequency : 30MHz - High data transfer rate
  • Temperature range : -40 to 85°C - Fast erase and programming time
  • Serial interface : SPI mode 0, mode 3 supported - High reliability
  • Sector size : 4K bytes/small sector, 64K bytes/sector
  • Small sector erase, sector erase, chip erase functions
  • Page program function (256 bytes / page)
  • Block protect function
  • Status functions : Ready/busy information, protect information
  • Highly reliable read/write
    Number of rewrite times : 100,000 times
    Small sector erase time : 40ms (typ), 150ms (max)
    Sector erase time : 80ms (typ), 250ms (max)
    Chip erase time : 250ms (typ), 1.6s (max)
    Page program time : 4.0ms/256 bytes (typ), 5.0ms/256 bytes (max)
  • Data retention period : 20 years
  • Package : WDFN8 2x3
  • Applications
  • Application that requires re-writable nonvolatile parameter memory.
  • End Products
  • Consumer, Wireless, PC peripheral, every products require store nonvolatile memory.
  • Technical Documentation & Design Resources
    Availability and Samples
    LE25U20AQGTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial Flash Memory, 2 Mb (256K x 8)
  • Package Type: WDFN-8
  • Package Case Outline: 511BY
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Specifications
  • Density: 2 Mb 
  • Organization: 256k x 8 
  • tACC Max (ns): 15 
  • VCC Min (V): 2.3 
  • VCC Max (V): 3.6 
  • I(standby) Max (µA): 50 
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WDFN-8 
  • ON Semiconductor Full Web Site