LM324A_XFCS: Operational Amplifier, Single Supply, Quad

Description: LM324A_XFCS...
  • LM324A_XFCS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    LM324AM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC-14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 4860
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Newark:>1K
  • LM324AMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC-14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:<100
  • LM324AN
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:19,500
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 32 
  • Iq Typ (mA): 0.35 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.6 
  • IO Typ (mA): 40 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): -45000 
  • CMRR Typ (dB): 70 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: SOIC-14 N  PDIP-14 
  • ON Semiconductor Full Web Site