LM358: Operational Amplifier, Single Supply, Dual

Description: Utilizing the circuit designs perfected for quad o...
  • Utilizing the circuit designs perfected for quad op-amps, this dual op-amp features low power drain, a common mode input voltage range extending to ground/VEE, and single supply or split supply operation. The LM358 series is equivalent to one-half of an LM324. These amplifiers have several distinct advantages over standard operational amplifier types in single supply applications. They can operate at supply voltages as low as 3.0 V or as high as 32 V, with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
  • Features
  • Short Circuit Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V
  • Low Input Bias Currents
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Single and Split Supply Operation
  • ESD Clamps on the Inputs Increase Ruggedness of the Device without Affecting Operation
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM358ADR2G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Newark:<1K
  • PandS:>10K
  • LM358DG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<100
  • Newark:>1K
  • LM358DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • PandS:>1K
  • LM358DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>100K
  • Newark:<1K
  • Newark:>1K
  • PandS:>10K
  • LM358EDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:75,000
  • LM358NG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • PandS:>1K
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 32 
  • Iq Typ (mA): 0.75 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.6 
  • IO Typ (mA): 40 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): 45000  -45000 
  • CMRR Typ (dB): 85  70 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: SOIC-8  Micro8™ 
  • ON Semiconductor Full Web Site