LV11961HA: Single-phase FAN Motor Driver

Description: LV11961HA is a driver IC for single-phase fan moto...
  • LV11961HA is a driver IC for single-phase fan motor that easily implements direct PWM motor drive system with excellent efficiency.
    LV11961HA is optimal for fan motor drive in personal computer power supply systems and CPU cooling systems.
  • Features
  • Single-phase full wave drive (built-in power FETs)
  • Speed control function by DC voltage input to VTH pin
  • Minimum speed adjustment by fixed voltage input to RMI pin
  • Soft start-up function by SFS pin
  • Regulated voltage output pin for Hall bias
  • Built-in lock protector and auto recovery circuit
  • FG signal output pin, RD signal output pin
  • Built-in TSD (Thermal shutdown) circuit
  • Applications
  • Fan motor units
  • End Products
  • Note PCs
  • Desk top PCs
  • Projectors
  • Technical Documentation & Design Resources
    Availability and Samples
    LV11961HA-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-phase FAN Motor Driver
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • Applications
    Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V): 3.6 
  • VCC Max (V): 18 
  • IO Max (A):  
  • IO Peak Max (A):
  • Control Type: DC 
  • Package Type: HSSOP-14 
  • ON Semiconductor Full Web Site