LV5234V: LED Driver, 9-Channel

Description: The LV5234V is a 9-channel LED driver IC that is c...
  • The LV5234V is a 9-channel LED driver IC that is capable of switching between constant-current output and open drain output. It enables 3-wire serial bus control (address designation)/I2C serial bus control to be set arbitrarily using an external pin. Also possible are 9-channel LED ON/OFF control and the setting of the PWM luminance in 256 steps. The device also has a built-in fade-in/fade-out function. Up to 32 driver ICs can be connected using the slave address setting pins.
  • Features
  • 9-channel output constant-current LED driver/open drain output LED driver (selected by using an external pin)
  • Luminance adjustment using internal PWM control (256 steps)
  • Fade-in/fade-out function (PWM control priority), supporting synchronous connection
  • Selection of 3-wire/I2C serial bus control signals enabled (switching using an external pin)
  • Low current consumption
  • Output malfunction protection circuits (thermal protection function, UVLO detection protection function)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV5234V-MPB-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 9-Channel
  • Package Type: SSOP-30
  • Package Case Outline: 565AT
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 48
  • LV5234V-TLM-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 9-Channel
  • Package Type: SSOP-30
  • Package Case Outline: 565AT
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • LV5234VZ-MPB-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 9-Channel
  • Package Type: SSOP-30
  • Package Case Outline: 565AT
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 48
  • LV5234VZ-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 9-Channel
  • Package Type: SSOP-30
  • Package Case Outline: 565AT
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:3,000
  • Specifications
  • VI Max (V): 5.5 
  • IO Max (mA): 100 
  • LEDs in Series, Max #:
  • LEDs in Parallel, Max #:
  • Package Type: SSOP-30 
  • ON Semiconductor Full Web Site