LV5636VH: DC-DC Boost Converter for BS/CS Antennas

Description: LV5636VH integrates 1ch DC/DC boost converter and ...
  • LV5636VH integrates 1ch DC/DC boost converter and 1ch LDO. It is suitable as the power supply for BS/CS antennas of LCD/PDP TV and BD recorders that require automatic recovery without IC destruction and malfunction when the output is short-circuited.
  • Features
  • Boost mode: Soft start function (t=2.6ms) - Can decrease a rush current
  • Boost : Pulse by pulse over current protection function - Over current protection
  • Boost mode: Short circuit protection function (constant timer: 1.6ms) - Short circuit protection
  • LDO mode: Over current limiter (fold-back characteristics) - Can limit a over current
  • Common: Under voltage lockout - Prevention of instability operation in under voltage
  • Common: Thermal shut down - Thermal protection
  • Common: Power good function plus Power good delay time setting - Stability operation
  • Common: Output voltage selectable function from two kinds of voltage - Can select the output voltage
  • Applications
  • Boost convertor attached LDO function
  • End Products
  • Power supply for BS/CS parabola antenna
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV5636VH-MPB-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: DC-DC Boost Converter for BS/CS Antennas
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<1K
  • LV5636VH-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: DC-DC Boost Converter for BS/CS Antennas
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:6,000
  • Specifications
  • Topology: Linear  Step-Up 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V): 23 
  • VO Typ (V): 15 / 11 
  • IO Typ (A): 0.62 
  • Efficiency (%): 88.4 
  • fSW Typ (kHz): 1000 
  • Package Type: HSSOP-14 
  • ON Semiconductor Full Web Site