LV5694P: 5-Channel Linear Voltage Regulator with 2 High-Side Switches for Automotive Infotainment

Description: The LV5694P is a multiple output linear regulator ...
  • The LV5694P is a multiple output linear regulator IC, which allows reduction of quiescent current. The LV5694P is specifically designed to address automotive infotainment systems power supply requirements. The LV5694P integrates 5 linear regulator outputs, 2 high side power switches, overcurrent protection, overvoltage protection and thermal shutdown circuitry.
  • Features
  • Low consumption current: 50µA (typ, only VDD output is in operation)
  • 5 systems of regulator output
    VDD for microcontroller: output voltage: 5.0V/3.3V (always ON), maximum output current: 300mA
    For SWD5V: output voltage: 5V, maximum output current: 500mA
    For CD: output voltage: 7.6V/8.1V, maximum output current: 2000mA
    For illumination: output voltage: 9.0V, maximum output current: 500mA
    For audio: output voltage: 8.45V, maximum output current: 800mA
  • 2 lines of high side switch with interlock VCC
    AMP: Maximum output current: 500mA, voltage difference between input and output: 0.5V
    ANT: Maximum output current: 350mA, voltage difference between input and output: 0.5V
  • Overcurrent protector
  • Overvoltage protector: Typ 36V (All outputs are turned off)
  • Overheat protector: Typ 175°C
  • Pch-LDMOS is used in power output block
  • Applications
  • Automotive Audio and Infotainment System
  • End Products
  • Automotive systems
  • Technical Documentation & Design Resources
    Availability and Samples
    LV5694P-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5-Channel Linear Voltage Regulator with 2 High-Side Switches for Automotive Infotainment
  • Package Type: HZIP-15J
  • Package Case Outline: 945AC
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:57,048
  • Specifications
  • Output: Penta 
  • Polarity: Positive 
  • VO (V): 8.45  3.3/5  7.6/8.1 
  • IO Typ (A): 0.5  0.8  0.3 
  • VI Min (V):
  • VI Max (V): 16 
  • VDO Typ (V):
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 50 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: HZIP-15J 
  • ON Semiconductor Full Web Site