LV5749NV: Buck Regulator, Switching, 1-Channel

Description: LV5749NV is a single channel step-down switching r...
  • LV5749NV is a single channel step-down switching regulator.
  • Features
  • Load-independent soft start circuit
  • ON/OFF function
  • Integrated pulse-by-pulse overcurrent protection
  • Current mode control
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV5749NV-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Buck Regulator, Switching, 1-Channel
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:14,000
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 8.5 
  • VCC Max (V): 42 
  • fSW Typ (kHz): 125 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site