LV5762QA: Step-down Switching Regulator

Description: LV5762QA is a 1ch step-down voltage switching regu...
  • LV5762QA is a 1ch step-down voltage switching regulator.
  • Features
  • 1ch step-down switching regulator controller
  • Load-independent soft start circuit
  • Frequency fold back function
  • ON/OFF function
  • Built-in pulse-by-pulse OCP circuit.
    It is detected by using ON resistance of an external MOS.
  • Technical Documentation & Design Resources
    Availability and Samples
    LV5762QA-NH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Step-down Switching Regulator
  • Package Type: WQFN-16 / VQFN-16J
  • Package Case Outline: 510AX
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:88,000
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V):
  • VCC Max (V): 42 
  • fSW Typ (kHz): 1000 
  • Package Type: WQFN-16 / VQFN-16J 
  • ON Semiconductor Full Web Site