LV5768V-A: Buck Regulator, Switching, 1-Channel

Description: The LV5768V-A is a 1-channel step-down switching r...
  • The LV5768V-A is a 1-channel step-down switching regulator.
  • Features
  • The soft start circuit which is no influenced by load. - Stable operation of the power supply circuit.
  • Droops when frequency FOLD BACK is negative. - Overcurrent protection
  • Built-in pulse-by-pulse OCP circuit. It is detected by using ON resistance of an external MOS. - Overcurrent protection
  • ON/OFF function (enable control) - Enable control is possible outside
  • 1 channel step-down switching regulator controller of synchronization rectification method.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV5768V-A-MPB-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Buck Regulator, Switching, 1-Channel
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LV5768V-A-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Buck Regulator, Switching, 1-Channel
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,000
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 8.5 
  • VCC Max (V): 42 
  • fSW Typ (kHz): 80 - 500  220 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site