LV8111VB: 3-phase Brushless Motor Driver for a Polygon Mirror Motor

Description: The LV8111VB is a 3-phase brushless motor driver i...
  • The LV8111VB is a 3-phase brushless motor driver intended as a fully integrated driver for a laser beam printer (LBP) polygon mirror motor. This is a highly integrated solution which uses a DMOS output structure and employs synchronous rectification for low power consumption and a phase locked loop (PLL) speed control scheme to achieve extremely high rotational precision.
  • Features
  • Direct PWM drive + synchronous rectification - Low consumption
  • PLL speed control circuit - High efficiency and Low jitter
  • Current limiter, constraint protection, thermal shutdown, under-voltage protection circuit - Safety design
  • 3-phase bipolar drive
  • IO max1 = 2.5A
  • IO max2 = 3.0A (t is within 0.1ms)
  • Output current control circuit
  • Phase lock detection output
    (with mask function)
  • Circuit to switch slowing down method while stopped
    (Free run or Short-circuit brake)
  • Constraint protection detection signal switching circuit (FG or LD)
  • Forward / Reverse switching circuit
  • Compatible with Hall FG
  • Hall bias pin (Bias current cut in a stopped state)
  • 5V regulator output
  • SDCC function (Speed Detection Current Control)
  • Applications
  • Polygon Mirror Motor
  • End Products
  • Laser beam printer (LBP)
  • Plain paper copier (PPC)
  • Multi function printer (MFP)
  • Technical Documentation & Design Resources
    Availability and Samples
    LV8111VB-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-phase Brushless Motor Driver for a Polygon Mirror Motor
  • Package Type: SSOP-44K EP
  • Package Case Outline: 940AF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:59,513
  • Applications
    Specifications
  • Phase:
  • VM Min (V): 10 
  • VM Max (V): 37 
  • VCC Min (V): 10 
  • VCC Max (V): 37 
  • IO Max (A):  
  • IO Peak Max (A):
  • Control Type: Clock 
  • Package Type: SSOP-44K EP 
  • ON Semiconductor Full Web Site