LV8774Q: PWM Constant-Current Control Stepper Motor Driver

Description: The LV8774Q is a 2-channel H-bridge driver IC, and...
  • The LV8774Q is a 2-channel H-bridge driver IC, and can drive a stepper motor or two brushed DC motors. A stepper motor driver supports micro-step drive with 1/16-step resolution, and two brushed motor drivers support forward, reverse, brake, and standby functions. It is ideally suited for driving brushed DC motors and stepper motors used in office equipment and amusement applications.
  • Features
  • Low on resistance
    (upper side : 0.3Ω, lower side : 0.25Ω, total of upper and lower : 0.55Ω ; Ta = 25°C, IO = 2A) - High Efficiency
  • Micro-step mode can be set to Full-step, Half-step, Quarter-step, or 1/16-step - Various Step Adjustment Available
  • Excitation step proceeds only by step signal input withstepper motor - Easy Control for Micro-step Drive
  • Motor current selectable in four steps - Low Consumption
  • Output short-circuit protection circuit
    (selectable from latch-type or auto-reset-type) - Safty Design
  • Unusual condition warning output pins - Safty Design
  • Single-channel PWM current control stepper motor driver
    (or two DC motor driver)
  • BiCDMOS process IC
  • No control power supply required
  • Applications
  • Stepper/Brush DC Motors
  • Computing & Peripherals
  • Industrial
  • End Products
  • Printers
  • Flatbed Scanner
  • Inkjet Printer
  • Multi-Function Printer
  • Document Scanner
  • PoE Security Camera
  • Slot Machine
  • Vending Machine
  • Cash Machine
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV8774Q-AH
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: PWM Constant-Current Control Stepper Motor Driver, PWM Constant-Current Control Stepper Motor Driver
  • Package Type: QFN-44 / VQFN-44L
  • Package Case Outline: 485CL
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Applications

    ON Semiconductor Full Web Site