LV8806QA: 3-phase Sensor-less Motor Driver

Description: LV8806QA is a 3-phase sensor-less motor driver IC....
  • LV8806QA is a 3-phase sensor-less motor driver IC. 3-phase driver allows low power consumption and low vibration. And Hall sensor-less drive allows reduction of the size of a motor system. This IC is suitable for use in products which require high reliability and long life such as note PC fan.
  • Features
  • Built-in current limit circuit
    (Operates when RF resistance is 0.5 Ω and Io = 0.53 A)
  • 3-phase full-wave sensor-less driver
  • Direct PWM input
  • FG (rotation count) output signal pin
  • RD (lock detection) output signal pin
  • Built-in lock protection and auto-recovery circuit
  • Built-in TSD (thermal shutdown) circuit
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    LV8806QA-MH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-phase Sensor-less Motor Driver
  • Package Type: UQFN-16
  • Package Case Outline: 523AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Packages
    Applications
    Specifications
  • Phase:
  • VM Min (V):
  • VM Max (V):
  • VCC Min (V):
  • VCC Max (V):
  • IO Max (A):  
  • IO Peak Max (A): 0.7 
  • Control Type: PWM 
  • Package Type: UQFN-16 
  • ON Semiconductor Full Web Site