LV8860V: Motor Driver, Single-Phase, PWM, Full-Wave, Brushless

Description: LV8860V is a driver IC used for single-phase fan m...
  • LV8860V is a driver IC used for single-phase fan motor. High-efficiency and low-noise are realized by reducing reactive power using Silent PWM. The operating range of LV8860V is wide. LV8860V also corresponds to 24V. Therefore, it is optimal for office automation equipment and factory automation equipment.
  • Features
  • Speed is controllable by PWM input. - High-efficiency and low-noise, Easy speed control
  • Hall bias output pin. - Hall bias
  • Integrated Quick Start Circuit. - Quick Start
  • FG (rotation detection) / RD (lock detection) output pin (open drain output) - Easy speed control
  • Integrated current limiter circuit (limit at IO=450mA with Rf=0.5 connection, limit value is determined based on Rf.) - Current limit protection
  • Integrated lock protector circuit and automatic recovery circuit. - Lock protection
  • Integrated thermal shut-down (TSD) circuit. - Thermal protection
  • Single-phase full wave operation by Silent PWM drive.
  • Applications
  • Industrial
  • Computing & Peripherals
  • End Products
  • Printers
  • Vending Machine
  • Desktop Computor
  • Cooling FAN for OA equipment
  • FA equipment
  • Projector
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8860V-MPB-H
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Single-Phase, PWM, Full-Wave, Brushless
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LV8860V-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Single-Phase, PWM, Full-Wave, Brushless
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:132,000
  • Specifications
  • Phase:
  • VM Min (V):
  • VM Max (V): 34 
  • VCC Min (V):
  • VCC Max (V): 34 
  • IO Max (A):  
  • IO Peak Max (A): 0.7 
  • Control Type: PWM 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site