MBD770DW: 70 V Schottky Diode, dual, isolated

Description: Schottky Diode...
  • Schottky Diode
  • Features
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBD770DWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Schottky Diode, dual, isolated
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:81,000
  • PandS:>1K
  • NSVMBD770DW1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Schottky Diode, dual, isolated
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Dual 
  • VRRM Min (V): 70 
  • VF Max (V): 0.5 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site