MBR140SF: Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.
  • Features
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8 inch
  • Package Designed for Optimal Automated Assembly
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • All Packages are Pb-Free
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR140SFT1
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MBR140SFT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>100K
  • FutureElectronics:>100K
  • Newark:>10K
  • Newark:>10K
  • PandS:>50K
  • MBR140SFT3
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • MBR140SFT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>50K
  • Newark:>1K
  • NRVB140SFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NRVB140SFT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.55 
  • IRM Max (µA): 500 
  • IO(rec) Max (A):
  • IFSM Max (A): 30 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-123FL 
  • ON Semiconductor Full Web Site