MBR30L45: Schottky Barrier Rectifier, L-Series, 30 A, 45 V

Description: Enhanced Schottky rectifiers with lower VF, higher...
  • Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.
  • Features
  • Low Forward Voltage - Lower forward power loss
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 150C Operating Junction Temperature
  • 30 A Total (15 A Per Diode Leg)
  • Guard-Ring for Stress Protection


    Mechanical Characteristics :
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight (Approximately): 1.9 Grams
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes:260C Max. for 10 Seconds
  • Shipped 50 Units Per Plastic Tube
  • This is a Pb-Free Device
  • Applications
  • Power Supply - Output Rectification
  • Power Management
  • End Products
  • Power supply
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR30L45CTG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, L-Series, 30 A, 45 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MBRF30L45CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, L-Series, 30 A, 45 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • ON Semiconductor:5,050
  • PandS:<100
  • Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 45 
  • VF Max (V): 0.61 
  • IRM Max (µA): 650 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 190 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site